Schneider-Electric
NSYTFL13CRNA picture- web-product-data-sheet
NSYTFL13CRNA
with FL13 cut-out for CRN encl. RAL7035, L180xW60
Schneider Electric
TODAY
NOV 26, 2024
 
 
 
End of Commercialization
SEP 30, 2020
End of Standard Services
JAN 19, 2021
Main
Range Spacial
Product or component type Cable gland plate
Accessory / separate part category Cable management accessory
Application Multi-purpose
Range compatibility Spacial Spacial CRN
Mounting location Enclosure bottom
Cable gland type With FL cut-out
Device composition Fixing elements
1 plate
1 separated seal
Quantity per set Set of 1
Material Plate: steel
Seal: polyethylene (PE) foam
Complementary
Colour Plate: grey (RAL 7035)
Surface finish Epoxy-polyester powder
Net weight 0.12 kg
Thickness 1 mm
Number of cut-out Cut-outs
Accessory / separate part destination For FL13 membranes
Contractual warranty
Warranty 18 months