Schneider-Electric
 
NSYTFL21CRNC picture- web-product-data-sheet
NSYTFL21CRNC
with FL21 cut-out for CRN encl. RAL7035, L317xW90
Schneider Electric
Characteristics
Main
Range Spacial
Product or component type Cable gland plate
Accessory / separate part category Cable management accessory
Application Multi-purpose
Range compatibility Spacial Spacial CRN
Mounting location Enclosure bottom
Cable gland type With FL cut-out
Device composition Fixing elements
1 plate
1 separated seal
Quantity per set Set of 1
Material Plate: steel
Seal: polyethylene (PE) foam
Complementary
Colour Plate: grey (RAL 7035)
Surface finish Epoxy-polyester powder
Product weight 0.336 kg
Thickness 1 mm
Number of cut-out Cut-outs
Accessory / separate part destination For FL21 membranes
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months