This Application will be decommissioned as of January 7th 2025

NSYTHL1242EPLM |
Schneider-Electric
 
NSYTHL1242EPLM picture- web-product-data-sheet
NSYTHL1242EPLM
External handle with 1242E barrel & key
Schneider Electric
Characteristics
Main
Range Thalassa
Accessory / separate part category Locking accessory
Product or component type Handle
Application Multi-purpose
Mounting support Direct mounting on door
Product compatibility PLM with Height ≤ 847mm
Range compatibility Thalassa Thalassa PLM
Device composition 1 cylindrical barrel
2 key
1 handle with key lock
Complementary
Quantity per set Set of 1
Lock type Key lock
Type of keylock Cylindrical
Key number 1242 E
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 15.000 cm
Package 1 Width 5.000 cm
Package 1 Length 3.000 cm
Package 1 Weight 61.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 300
Package 2 Height 38.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 18.196 kg
Unit Type of Package 3 PAM
Number of Units in Package 3 6000
Package 3 Height 150.000 cm
Package 3 Width 100.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 385.920 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months