Schneider-Electric
 
NSYTHL2331APLM picture- web-product-data-sheet
NSYTHL2331APLM
External handle with 2331A barrel & key
Schneider Electric
Characteristics
Main
Range Thalassa
Accessory / separate part category Locking accessory
Product or component type Handle
Application Multi-purpose
Mounting support Direct mounting on door
Product compatibility PLM with Height ≤ 847mm
Range compatibility Thalassa Thalassa PLM
Device composition 1 cylindrical barrel
2 key
1 handle with key lock
Complementary
Quantity per set Set of 1
Lock type Key lock
Type of keylock Cylindrical
Key number 2331A
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 12 cm
Package 1 Length 13 cm
Package 1 Weight 56 g
Unit Type of Package 2 CAR
Number of Units in Package 2 50
Package 2 Height 20 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 3.084 kg
Unit Type of Package 3 PAM
Number of Units in Package 3 1000
Package 3 Height 45 cm
Package 3 Width 100 cm
Package 3 Length 120 cm
Package 3 Weight 90 kg
Offer Sustainability
SCIP Number 7f67eb7f-15a5-4b1d-9de0-26adf58732eb
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months