Schneider-Electric
 
NSYTJ10030 picture- web-product-data-sheet
NSYTJ10030
PanelSeT WM enclosure canopy W1000xD300 Colour RAL7035.. Fixings supplied.
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Enclosure accessory
Product or component type Canopy
Application Multi-purpose
Range compatibility PanelSeT PanelSeT CRN
PanelSeT PanelSeT S3D
For enclosure nominal dimensions -
Mounting location On top of enclosure
Device composition Canopy
Fixing elements
Instruction sheet
Complementary
Material Galvanised steel
Colour Grey (RAL 7035)
Surface finish Epoxy-polyester powder
Fixing mode By 4 screws - screw type M6
Height 42 mm
Width Nominal: 1000 mm
Real: 1009 mm
Depth Nominal : 300 mm
Real : 314.5 mm
Product weight 5.2 kg
Mounting diameter 8 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.000 cm
Package 1 Width 32.500 cm
Package 1 Length 102.000 cm
Package 1 Weight 5.066 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 45
Package 2 Height 105.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 231.000 kg
Offer Sustainability
SCIP Number 9d8b9f71-75cb-4d4a-a1a2-50559a3b422a
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months