Schneider-Electric
 
NSYTJ3020HD picture- web-product-data-sheet
NSYTJ3020HD
Canopy for PanelSeT S3HD - 300 (W) x 200 (P)
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Enclosure accessory
Product or component type Canopy
Application Heavy duty
Range compatibility PanelSeT PanelSeT S3HD compact enclosure
For enclosure nominal dimensions - W: 200 mm D: 150 mm
Mounting location On top of enclosure
Device composition Canopy
Fixing elements
Instruction sheet
Complementary
Quantity per set Set of 1
Material Steel with anti-corrosive coating
Colour Grey (RAL 7035)
Surface finish Polyester powder
Fixing mode By screws
Width Nominal: 200 mm
Depth Nominal : 150 mm
Net weight 1.8 kg
Environment
IK degree of protection IK10 conforming to IEC 62262
Environmental characteristic Corrosion resistance C4H conforming to ISO 12944: 1999
UV resistant conforming to IEC 62208
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.000 cm
Package 1 Width 25.000 cm
Package 1 Length 31.000 cm
Package 1 Weight 1.266 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 30
Package 2 Height 45.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 49.980 kg
Offer Sustainability
SCIP Number 9d8b9f71-75cb-4d4a-a1a2-50559a3b422a
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration