Schneider-Electric
 
NSYTJ4025HD picture- web-product-data-sheet
NSYTJ4025HD
Canopy for PanelSeT S3HD - 400 (W) x 250 (P)
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Enclosure accessory
Product or component type Canopy
Application Heavy duty
Range compatibility PanelSeT PanelSeT S3HD compact enclosure
For enclosure nominal dimensions - W: 400 mm D: 250 mm
Mounting location On top of enclosure
Device composition Canopy
Fixing elements
Instruction sheet
Complementary
Quantity per set Set of 1
Material Steel with anti-corrosive coating
Colour Grey (RAL 7035)
Surface finish Polyester powder
Fixing mode By screws
Width Nominal: 400 mm
Depth Nominal : 250 mm
Net weight 2.6 kg
Environment
IK degree of protection IK10 conforming to IEC 62262
Environmental characteristic Corrosion resistance C4H conforming to ISO 12944: 1999
UV resistant conforming to IEC 62208
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.000 cm
Package 1 Width 31.000 cm
Package 1 Length 73.000 cm
Package 1 Weight 1.912 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 20
Package 2 Height 45.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 50.240 kg
Offer Sustainability
SCIP Number 9d8b9f71-75cb-4d4a-a1a2-50559a3b422a
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration