Schneider-Electric
 
NSYTJ5025HD picture- web-product-data-sheet
NSYTJ5025HD
Canopy for PanelSeT S3HD - 500 (W) x 250 (P)
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Enclosure accessory
Product or component type Canopy
Application Heavy duty
Range compatibility PanelSeT PanelSeT S3HD compact enclosure
For enclosure nominal dimensions - W: 500 mm D: 250 mm
Mounting location On top of enclosure
Device composition Canopy
Fixing elements
Instruction sheet
Complementary
Quantity per set Set of 1
Material Steel with anti-corrosive coating
Colour Grey (RAL 7035)
Surface finish Polyester powder
Fixing mode By screws
Width Nominal: 500 mm
Depth Nominal : 250 mm
Net weight 2.9 kg
Environment
IK degree of protection IK10 conforming to IEC 62262
Environmental characteristic Corrosion resistance C4H conforming to ISO 12944: 1999
UV resistant conforming to IEC 62208
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.000 cm
Package 1 Width 29.000 cm
Package 1 Length 52.000 cm
Package 1 Weight 2.340 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 30
Package 2 Height 48.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 83.200 kg