Schneider-Electric
 
NSYTJPLA124G picture- web-product-data-sheet
NSYTJPLA124G
Polyester canopy for PLA enclosure W1250xD420 mm
Schneider Electric
Characteristics
Main
Range Thalassa
Accessory / separate part category Enclosure accessory
Product or component type Canopy
Application Multi-purpose
Range compatibility Thalassa Thalassa PLA
For enclosure nominal dimensions -
Mounting location On top of enclosure
Device composition 1 canopy
Fixing elements
Drilling template
Complementary
Material Polyester charged with fibreglass
Colour Grey (RAL 7035)
Fixing mode By fixing element
Height 38 mm
Width 1250 mm
Depth 420 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.000 cm
Package 1 Width 44.500 cm
Package 1 Length 130.000 cm
Package 1 Weight 6.279 kg
Unit Type of Package 2 P2M
Number of Units in Package 2 12
Package 2 Height 45.000 cm
Package 2 Width 200.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 90.348 kg
Offer Sustainability
SCIP Number 1341ad4e-77b9-40e3-bab0-32043fbc5959
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations