This Application will be decommissioned as of January 7th 2025

NSYTK1 |
Schneider-Electric
 
NSYTK1 picture- web-product-data-sheet
NSYTK1
Replacement spare lock for PanelSeT S24 enclosure
Schneider Electric
Characteristics
Main
Range PanelSeT
Product or component type Lock
Offer type Spare part
Complementary
Accessory / separate part category Locking accessory
Accessory / separate part type Lock
Device application Multi-purpose
Range compatibility PanelSeT
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 12.000 cm
Package 1 Length 13.000 cm
Package 1 Weight 76.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 80
Package 2 Height 20.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 6.342 kg
Unit Type of Package 3 PAM
Number of Units in Package 3 1600
Package 3 Height 52.000 cm
Package 3 Width 100.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 139.840 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No