Schneider-Electric
 
NSYTL27360G picture- web-product-data-sheet
NSYTL27360G
Closing side plate of PLS box -for 36cm face
Schneider Electric
Characteristics
Main
Range Thalassa
Accessory / separate part category Enclosure accessory
Product or component type Side plate
Application Multi-purpose
For enclosure nominal dimensions -
Mounting location Front
Complementary
Range compatibility Thalassa Thalassa PLS
Device composition 1 side plate
Colour Grey (RAL 7035)
Fixing mode By screws
Width 290 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.500 cm
Package 1 Width 12.000 cm
Package 1 Length 32.000 cm
Package 1 Weight 264.000 g
Offer Sustainability
SCIP Number A18cb304-12b9-4d34-8ea6-7f2f757726a8
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration