Schneider-Electric
 
NSYTLA6420G picture- web-product-data-sheet
NSYTLA6420G
cable entry plate polyester 635x185 mm.. forPLM108
Schneider Electric
Characteristics
Main
Range Thalassa
Product or component type Cable gland plate
Accessory / separate part category Cable management accessory
Application Multi-purpose
Range compatibility Thalassa Thalassa PLM
Mounting location Enclosure bottom
Type of gland plate Plain
Device composition Fixing elements
1 plate
Material Polyester
Complementary
Colour Grey (RAL 7035)
Width 635 mm
Depth 185 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4 cm
Package 1 Width 20 cm
Package 1 Length 65.5 cm
Package 1 Weight 1.22 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov