This Application will be decommissioned as of January 7th 2025

NSYTLCFL |
Schneider-Electric
 
NSYTLCFL picture- web-product-data-sheet
NSYTLCFL
Standard for PanelSeT S3D encl. RAL7035, L245xW130
Schneider Electric
Characteristics
Main
Range PanelSeT
Product or component type Cable gland plate
Accessory / separate part category Cable management accessory
Application Multi-purpose
Nominal width of the housing 300 mm
Nominal depth of the housing 200 mm
Range compatibility PanelSeT PanelSeT SF
PanelSeT PanelSeT S3D
Mounting location Enclosure bottom
Cable gland type With FL cut-out
Device composition Fixing elements
1 plate
1 separate gasket
Quantity per set Set of 1
Material Plate: steel
Seal: polyethylene (PE) foam
Complementary
Colour Plate: grey (RAL 7035)
Surface finish Epoxy-polyester powder
Height 245 mm
Width 245 mm
Real: 400 mm
Depth 130 mm
Real : 200 mm
Net weight 550 kg
Thickness 1.5 mm
Number of cut-out 1 cut-out
Accessory / separate part destination For FL21 membranes
Cut-out dimensions 194 x 62.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 20.000 cm
Package 1 Width 30.000 cm
Package 1 Length 40.000 cm
Package 1 Weight 550.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number E893f0a0-d2cc-4011-9425-3873dde70142
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months