This Application will be decommissioned as of January 7th 2025

NSYTLCRND |
Schneider-Electric
 
NSYTLCRND picture- web-product-data-sheet
NSYTLCRND
Std for CRN WM To be coupled with cable entry D. L417xW120
Schneider Electric
Characteristics
Main
Range PanelSeT
Product or component type Cable gland plate
Accessory / separate part category Cable management accessory
Application Multi-purpose
Range compatibility PanelSeT PanelSeT CRN
Mounting location Enclosure bottom
Cable gland type Standard
Device composition Fixing elements
1 plate
1 separated seal
Quantity per set Set of 1
Material Plate: steel
Seal: polyethylene (PE) foam
Complementary
Colour Plate: grey (RAL 7035)
Surface finish Epoxy-polyester powder
Height 345 mm
Width Real: 148 mm
Net weight 0.566 kg
Thickness 1 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 45.000 cm
Package 1 Width 15.000 cm
Package 1 Length 1.000 cm
Package 1 Weight 566.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number E893f0a0-d2cc-4011-9425-3873dde70142
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months