|
|
|
NSYTLCU
Aluminium for Spacial S3D encl. L245xW130.
|
|
|
|
|
End of Commercialization SEP 30, 2023
|
|
|
|
|
Main
Range
|
Spacial
|
Product or component type
|
Cable gland plate
|
Accessory / separate part category
|
Cable management accessory
|
Application
|
Multi-purpose
|
Range compatibility
|
Spacial Spacial SF
|
Mounting location
|
Enclosure bottom
|
Device composition
|
Fixing elements
1 plate
1 separate gasket
|
Quantity per set
|
Set of 1
|
Material
|
Seal: polyethylene (PE) foam
Plate: aluminium
|
Complementary
Surface finish
|
Brushed finish
|
Height
|
245 mm
|
Width
|
245 mm
Real: 400 mm
|
Depth
|
130 mm
Real : 200 mm
|
Net weight
|
230 kg
|
Thickness
|
3 mm
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
2.0 cm
|
Package 1 Width
|
14.5 cm
|
Package 1 Length
|
25.0 cm
|
Package 1 Weight
|
266.0 g
|
Unit Type of Package 2
|
PAL
|
Number of Units in Package 2
|
20
|
Package 2 Height
|
20.0 cm
|
Package 2 Width
|
30.0 cm
|
Package 2 Length
|
40.0 cm
|
Package 2 Weight
|
5.9 kg
|
Offer Sustainability
SCIP Number
|
B8d0fb33-5e43-4121-80bd-e0d068ed5eda
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
Contractual warranty
|
|