|
|
|
NSYTLD
Standard for PanelSeT S3D encl. RAL7035, L345xW130.
|
|
|
Main
Range
|
PanelSeT
|
Product or component type
|
Cable gland plate
|
Accessory / separate part category
|
Cable management accessory
|
Application
|
Multi-purpose
|
Range compatibility
|
PanelSeT PanelSeT S3D
PanelSeT PanelSeT CRNG
|
Mounting location
|
Enclosure bottom
|
Cable gland type
|
Standard
|
Device composition
|
Fixing elements
1 plate
1 separate gasket
|
Quantity per set
|
Set of 1
|
Material
|
Plate: steel
Seal: polyethylene (PE) foam
|
Complementary
Colour
|
Plate: grey (RAL 7035)
|
Surface finish
|
Epoxy-polyester powder
|
Number of cut-out
|
33 markings 25 mm
|
Height
|
345 mm
10 mm
|
Width
|
345 mm
Real: 350 mm
|
Depth
|
130 mm
|
Net weight
|
0.78 kg
|
Thickness
|
1.5…2.0 mm
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
0.500 cm
|
Package 1 Width
|
15.000 cm
|
Package 1 Length
|
35.000 cm
|
Package 1 Weight
|
612.000 g
|
Unit Type of Package 2
|
CAR
|
Number of Units in Package 2
|
15
|
Package 2 Height
|
41.000 cm
|
Package 2 Width
|
20.000 cm
|
Package 2 Length
|
32.000 cm
|
Package 2 Weight
|
11.000 kg
|
Unit Type of Package 3
|
P12
|
Number of Units in Package 3
|
120
|
Package 3 Height
|
69.000 cm
|
Package 3 Width
|
80.000 cm
|
Package 3 Length
|
120.000 cm
|
Package 3 Weight
|
100.000 kg
|
Offer Sustainability
Packaging without single use plastic
|
No
|
Packaging made with recycled cardboard
|
No
|
SCIP Number
|
E893f0a0-d2cc-4011-9425-3873dde70142
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
Take-back
|
No
|
Contractual warranty
|
|