Schneider-Electric
 
NSYTLDFL picture- web-product-data-sheet
NSYTLDFL
with 1 FL21 cutouts for S3D encl. RAL7035. L345xW130
Schneider Electric
Characteristics
Main
Range PanelSeT
Product or component type Cable gland plate
Accessory / separate part category Cable management accessory
Application Multi-purpose
Nominal width of the housing 400 mm
Nominal depth of the housing 200 mm
250 mm
Range compatibility PanelSeT PanelSeT S3D
PanelSeT PanelSeT CRNG
Mounting location Enclosure bottom
Cable gland type With FL cut-out
Device composition Fixing elements
1 plate
1 separate gasket
Quantity per set Set of 1
Material Plate: steel
Seal: polyethylene (PE) foam
Complementary
Colour Plate: grey (RAL 7035)
Surface finish Epoxy-polyester powder
Height 345 mm
5 mm
Width 345 mm
Real: 360 mm
Depth 130 mm
Net weight 0.72 kg
Thickness 1.5 mm
Number of cut-out 1 cut-out
Accessory / separate part destination For FL21 membranes
Cut-out dimensions 194 x 62.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.200 cm
Package 1 Width 13.900 cm
Package 1 Length 35.200 cm
Package 1 Weight 398.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 15
Package 2 Height 20.100 cm
Package 2 Width 43.800 cm
Package 2 Length 30.700 cm
Package 2 Weight 6.522 kg
Unit Type of Package 3 P12
Number of Units in Package 3 300
Package 3 Height 45.000 cm
Package 3 Width 100.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 216.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number E893f0a0-d2cc-4011-9425-3873dde70142
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months