This Application will be decommissioned as of January 7th 2025

NSYTLDME |
Schneider-Electric
 
NSYTLDME picture- web-product-data-sheet
NSYTLDME
PanelSeT S3D flexicable gland plate with membrane pearcable 278 x 63 mm
Schneider Electric
Characteristics
Main
Range PanelSeT
Product or component type Flexicable gland plate
Accessory / separate part category Cable management accessory
Application Multi-purpose
Range compatibility PanelSeT PanelSeT S3D
Mounting location Enclosure bottom
Cable gland type Pierceable by screwdriver
Type of gland plate Membrane
Cable outer diameter 10…26 mm
Cable entry Without
Device composition 1 plate
Membrane
Quantity per set Set of 1
Material Plate: steel
Membrane: HCE (heat curable elastomer)
Complementary
Colour Plate: grey (RAL 7035)
Surface finish Epoxy-polyester powder
Height 30 mm
Width 345 mm
Real: 360 mm
Depth 130 mm
Net weight 0.73 kg
Thickness 1.5 mm
Number of cut-out Undrilled
Cut-out dimensions 278 x 63 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 13.500 cm
Package 1 Length 66.000 cm
Package 1 Weight 750.000 g
Unit Type of Package 2 P12
Number of Units in Package 2 54
Package 2 Height 41.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 55.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number Ba0ee14c-eebb-47d8-a070-ade906247bb0
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months