This Application will be decommissioned as of January 7th 2025

NSYTLDUHD |
Schneider-Electric
 
NSYTLDUHD picture- web-product-data-sheet
NSYTLDUHD
PanelSeT S3HD outdoor heavy duty - aluminium cable gland plate W345xD130
Schneider Electric
Characteristics
Main
Range PanelSeT
Product or component type Cable gland plate
Accessory / separate part category Cable management accessory
Application Outdoor heavy duty
Application Multi-purpose
Range compatibility PanelSeT PanelSeT S3HD
Mounting location Enclosure bottom
Type of gland plate Plain aluminium
Device composition Fixing elements
1 plate
1 gasket
Quantity per set Set of 1
Material Aluminium
Complementary
Surface finish Brushed finish
Fixing mode Tool less - screw type quarter-turn
Height 20 mm
Width Nominal: 345 mm
Real: 345 mm
Depth Nominal : 130 mm
Net weight 0.382 kg
Thickness 3 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.500 cm
Package 1 Width 13.500 cm
Package 1 Length 35.000 cm
Package 1 Weight 382.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 20.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.820 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number B8d0fb33-5e43-4121-80bd-e0d068ed5eda
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No