Schneider-Electric
 
NSYTLG2FL picture- web-product-data-sheet
NSYTLG2FL
with 2 FL21 cutouts for S3D encl. RAL7035. L495xW220
Schneider Electric
Characteristics
Main
Range PanelSeT
Product or component type Cable gland plate
Accessory / separate part category Cable management accessory
Application Multi-purpose
Range compatibility PanelSeT PanelSeT S3D
PanelSeT PanelSeT CRNG
Mounting location Enclosure bottom
Cable gland type With FL cut-out
Device composition Fixing elements
1 plate
1 separate gasket
Quantity per set Set of 1
Material Plate: steel
Seal: polyethylene (PE) foam
Complementary
Colour Plate: grey (RAL 7035)
Surface finish Epoxy-polyester powder
Height 495 mm
Real: 5 mm
Width 495 mm
Real: 500 mm
Depth 220 mm
Product weight 1.52 kg
Thickness 1.5 mm
Number of cut-out 2 cut-outs
Accessory / separate part destination For FL21 membranes
Cut-out dimensions 194 x 62.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.500 cm
Package 1 Width 24.000 cm
Package 1 Length 50.000 cm
Package 1 Weight 1.038 kg
Unit Type of Package 2 CAR
Number of Units in Package 2 5
Package 2 Height 20.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 5.590 kg
Unit Type of Package 3 PAM
Number of Units in Package 3 100
Package 3 Height 100.000 cm
Package 3 Width 100.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 150.000 kg
Offer Sustainability
SCIP Number E893f0a0-d2cc-4011-9425-3873dde70142
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months