|
|
|
NSYTLGME
PanelSeT S3D flexicable gland plate with membrane pearcable 428 x 63 mm
|
|
|
Main
Range
|
PanelSeT
|
Product or component type
|
Flexicable gland plate
|
Accessory / separate part category
|
Cable management accessory
|
Application
|
Multi-purpose
|
Range compatibility
|
PanelSeT PanelSeT S3D
|
Mounting location
|
Enclosure bottom
|
Cable gland type
|
Pierceable by screwdriver
|
Type of gland plate
|
Membrane
|
Cable outer diameter
|
10…26 mm
|
Cable entry
|
Without
|
Device composition
|
1 plate
Membrane
|
Quantity per set
|
Set of 1
|
Material
|
Plate: steel
Membrane: HCE (heat curable elastomer)
|
Complementary
Colour
|
Plate: grey (RAL 7035)
|
Surface finish
|
Epoxy-polyester powder
|
Height
|
30 mm
|
Width
|
495 mm
Real: 510 mm
|
Depth
|
220 mm
|
Net weight
|
1.258 kg
|
Thickness
|
1.5 mm
|
Number of cut-out
|
Undrilled
|
Cut-out dimensions
|
428 x 63 mm
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
3.000 cm
|
Package 1 Width
|
22.500 cm
|
Package 1 Length
|
51.000 cm
|
Package 1 Weight
|
1.470 kg
|
Unit Type of Package 2
|
P12
|
Number of Units in Package 2
|
40
|
Package 2 Height
|
50.000 cm
|
Package 2 Width
|
80.000 cm
|
Package 2 Length
|
120.000 cm
|
Package 2 Weight
|
70.800 kg
|
Offer Sustainability
Packaging without single use plastic
|
No
|
Packaging made with recycled cardboard
|
No
|
SCIP Number
|
E893f0a0-d2cc-4011-9425-3873dde70142
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Take-back
|
No
|
Contractual warranty
|
|