This Application will be decommissioned as of January 7th 2025

NSYTLGU |
Schneider-Electric
 
NSYTLGU picture- web-product-data-sheet
NSYTLGU
Aluminium for PanelSeT S3D encl. L495xW220
Schneider Electric
Characteristics
Main
Range PanelSeT
Product or component type Cable gland plate
Accessory / separate part category Cable management accessory
Application Multi-purpose
Range compatibility PanelSeT PanelSeT S3D
Mounting location Enclosure bottom
Device composition Fixing elements
1 plate
1 separate gasket
Quantity per set Set of 1
Material Seal: polyethylene (PE) foam
Plate: aluminium
Complementary
Surface finish Brushed finish
Height 495 mm
Width 495 mm
Real: 600 mm
Depth 220 mm
Real : 200 mm
Net weight 920 kg
Thickness 3 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.300 cm
Package 1 Width 22.000 cm
Package 1 Length 50.000 cm
Package 1 Weight 920.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 5
Package 2 Height 19.000 cm
Package 2 Width 39.000 cm
Package 2 Length 59.000 cm
Package 2 Weight 5.094 kg
Unit Type of Package 3 P12
Number of Units in Package 3 80
Package 3 Height 100.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 115.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number B8d0fb33-5e43-4121-80bd-e0d068ed5eda
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months