This Application will be decommissioned as of January 7th 2025

NSYTMP42120 |
Schneider-Electric
NSYTMP42120 picture- web-product-data-sheet
NSYTMP42120
Rect - perforated partial mounting plate for control desk W1200mm - H425xW1108mm
Schneider Electric
Main
Range Spacial
Accessory / separate part category Mounting accessory
Product or component type Mounting plate
Device application Multi-purpose
Enclosure nominal dimensions -
Mounting location On adjustment rails
Console upper part
Mounting plate description Telequick perforated
Range compatibility Spacial Spacial SD
Quantity per set Set of 1
Material Steel
Surface finish Zinc coated
Complementary
Fixing mode By screws - screw type M3 - slot location
By screws - screw type M6 - slot location
By fixing element - fixing bracket location
Height 400 mm
Width Nominal: 1200 mm
Real: 850 mm
Thickness 2 mm
Variant particularity Order a set of 4 adjustment rails and 4 fixing brackets
Cut-out dimensions 11 x 26 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 43 cm
Package 1 Length 111 cm
Package 1 Weight 3.92 kg
Contractual warranty
Warranty 18 months