|
|
|
NSYTMP6780
Rectangular perforated mounting plate for control desk W800mm - H675xW708mm
|
|
|
Main
Range
|
Spacial
|
Accessory / separate part category
|
Mounting accessory
|
Product or component type
|
Mounting plate
|
Device application
|
Multi-purpose
|
Enclosure nominal dimensions
|
-
|
Mounting location
|
On adjustment rails
|
Mounting plate description
|
Telequick perforated
|
Range compatibility
|
Spacial Spacial SD
|
Quantity per set
|
Set of 1
|
Material
|
Steel
|
Surface finish
|
Zinc coated
|
Complementary
Fixing mode
|
By screws - screw type M3 - slot location
By screws - screw type M6 - slot location
By fixing element - fixing bracket location
|
Height
|
650 mm
|
Width
|
Nominal: 800 mm
Real: 650 mm
|
Thickness
|
2 mm
|
Cut-out dimensions
|
11 x 26 mm
|
Offer Sustainability
Contractual warranty
|
|