Schneider-Electric
 
NSYTPLS1827 picture- web-product-data-sheet
NSYTPLS1827
Transparent polycarbonate cover 18x27x4.5cm
Schneider Electric
Characteristics
Main
Range Thalassa
Accessory / separate part category Enclosure accessory
Product or component type Cover
Application Multi-purpose
For enclosure nominal dimensions -
Mounting location Front
Complementary
Range compatibility Thalassa Thalassa PLS
Device composition 1 cover
Material Polycarbonate
Colour Transparent
Fixing mode By screws
Height 180 mm
Width 270 mm
Depth 45 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.500 cm
Package 1 Width 18.000 cm
Package 1 Length 27.000 cm
Package 1 Weight 252.000 g
Unit Type of Package 2 PAM
Number of Units in Package 2 112
Package 2 Height 84.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 59.480 kg
Offer Sustainability
SCIP Number A18cb304-12b9-4d34-8ea6-7f2f757726a8
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months