This Application will be decommissioned as of January 7th 2025

NSYTPLSC2727AG |
Schneider-Electric
 
NSYTPLSC2727AG picture- web-product-data-sheet
NSYTPLSC2727AG
Opaque polycarbonate cover 27x27x9.5cm
Schneider Electric
Characteristics
Main
Range Thalassa
Accessory / separate part category Enclosure accessory
Product or component type Cover
Application Multi-purpose
For enclosure nominal dimensions -
Mounting location Front
Complementary
Range compatibility Thalassa Thalassa PLS
Device composition 1 cover
Material Polycarbonate
Colour Grey (RAL 7035)
Fixing mode By screws
Height 270 mm
Width 270 mm
Depth 95 mm
Environment
Ambient air temperature for storage -30…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.0 cm
Package 1 Width 29.0 cm
Package 1 Length 29.0 cm
Package 1 Weight 430.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 28
Package 2 Height 69.5 cm
Package 2 Width 55.0 cm
Package 2 Length 55.0 cm
Package 2 Weight 15.4 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number A18cb304-12b9-4d34-8ea6-7f2f757726a8
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No