This Application will be decommissioned as of January 7th 2025

NSYTPLSP5454G |
Schneider-Electric
 
NSYTPLSP5454G picture- web-product-data-sheet
NSYTPLSP5454G
Opaque polyester cover 54x54x4.5cm
Schneider Electric
Characteristics
Main
Range Thalassa
Accessory / separate part category Enclosure accessory
Product or component type Cover
Application Multi-purpose
For enclosure nominal dimensions -
Mounting location Front
Complementary
Range compatibility Thalassa Thalassa PLS
Device composition 1 cover
Material Polyester
Colour Grey (RAL 7035)
Fixing mode By screws
Height 540 mm
Width 540 mm
Depth 45 mm
Environment
Ambient air temperature for storage -30…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6 cm
Package 1 Width 56 cm
Package 1 Length 56 cm
Package 1 Weight 1.8 kg
Unit Type of Package 2 CAR
Number of Units in Package 2 1
Package 2 Height 4.5 cm
Package 2 Width 54 cm
Package 2 Length 54 cm
Package 2 Weight 1.8 kg
Offer Sustainability
SCIP Number A18cb304-12b9-4d34-8ea6-7f2f757726a8
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile