This Application will be decommissioned as of January 7th 2025

NSYTRAAB15 |
Schneider-Electric
 
NSYTRAAB15 picture- web-product-data-sheet
NSYTRAAB15
End stop, Linergy TR, snap-on for 15mm din rails, 5.2mm width, markable
Schneider Electric
Characteristics
Main
Range Linergy
Product name TR
Product or component type End stop
Device short name TRA
Accessory / separate part category Mounting accessory
Product compatibility TRR spring terminal terminal block, length = 32 mm
Length 22 mm
Thickness 5.2 mm
Complementary
Mounting mode Clip-on
Quantity per set Set of 50
Net weight 1.9 g
Colour Grey
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.800 cm
Package 1 Width 3.700 cm
Package 1 Length 1.830 cm
Package 1 Weight 2.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 50
Package 2 Height 4.800 cm
Package 2 Width 7.400 cm
Package 2 Length 14.700 cm
Package 2 Weight 106.000 g
Unit Type of Package 3 S03
Number of Units in Package 3 1300
Package 3 Height 30.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 3.184 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Halogen content performance Halogen free plastic parts product
Take-back No