Schneider-Electric
 
NSYTRAAB35 picture- web-product-data-sheet
NSYTRAAB35
End stop, Linergy TR, snap-on for 35mm din rails, 5.2mm width, markable
Schneider Electric
Characteristics
Main
Range Linergy
Product name TR
Product or component type End stop
Device short name TRA
Accessory / separate part category Mounting accessory
Product compatibility TRV screw terminal terminal block
TRP push-in terminal block
TRR spring terminal terminal block
TRH IDC terminal block
Length 48.5 mm
Thickness 5.15 mm
Complementary
Mounting mode Clip-on
Quantity per set Set of 50
Net weight 4.9 g
Colour Grey
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.500 cm
Package 1 Width 3.500 cm
Package 1 Length 4.800 cm
Package 1 Weight 4.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 50
Package 2 Height 2.000 cm
Package 2 Width 20.000 cm
Package 2 Length 20.000 cm
Package 2 Weight 244.000 g
Unit Type of Package 3 S04
Number of Units in Package 3 2150
Package 3 Height 30.000 cm
Package 3 Width 40.000 cm
Package 3 Length 60.000 cm
Package 3 Weight 11.308 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months