Schneider-Electric
 
NSYTRAABV35 picture- web-product-data-sheet
NSYTRAABV35
End stop, Linergy TR, screws, grey, Set of 50
Schneider Electric
Characteristics
Main
Range Linergy
Product name TR
Product or component type End stop
Device short name TRA
Accessory / separate part category Mounting accessory
Product compatibility TRV screw terminal terminal block
TRP push-in terminal block
TRR spring terminal terminal block
TRH IDC terminal block
Length 50.5 mm
Thickness 9.5 mm
Complementary
Mounting mode By screws
Quantity per set Set of 50
Product weight 14.8 g
Colour Grey
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.950 cm
Package 1 Width 3.300 cm
Package 1 Length 4.900 cm
Package 1 Weight 14.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 50
Package 2 Height 3.700 cm
Package 2 Width 10.500 cm
Package 2 Length 24.500 cm
Package 2 Weight 716.000 g
Unit Type of Package 3 S03
Number of Units in Package 3 1150
Package 3 Height 30.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 16.960 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months