Schneider-Electric
 
NSYTRAATM1 picture- web-product-data-sheet
NSYTRAATM1
Test plug, Linergy TR, metalic part, for diameter 2.3mm socket hole
Schneider Electric
Characteristics
Main
Range Linergy
Product name TR
Product or component type Plug
Device short name TRA
Accessory / separate part category Measurement accessory
Product compatibility TRV screw terminal terminal block
TRP push-in terminal block
TRR spring terminal terminal block
TRH IDC terminal block
Complementary
Number of measurement input 6
2
3
4
1
Diameter 2.3 mm
Material Metallic
Quantity per set Set of 10
Product weight 1.4 g
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.500 cm
Package 1 Width 0.500 cm
Package 1 Length 3.000 cm
Package 1 Weight 0.900 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 1.000 cm
Package 2 Width 4.000 cm
Package 2 Length 5.000 cm
Package 2 Weight 15.000 g
Unit Type of Package 3 S02
Number of Units in Package 3 900
Package 3 Height 15.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 1.590 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months