Schneider-Electric
 
NSYTRAATP1 picture- web-product-data-sheet
NSYTRAATP1
Plug, Linergy TR, insulating sleeve for test plug metalic part NSYTRAAM1, Red
Schneider Electric
Characteristics
Main
Range Linergy
Product name TR
Product or component type Plug
Device short name TRA
Accessory / separate part category Measurement accessory
Product compatibility TRV screw terminal terminal block
TRP push-in terminal block
TRR spring terminal terminal block
TRH IDC terminal block
Complementary
Number of measurement input 4
3
1
6
2
Material Insulated material
Quantity per set Set of 10
Product weight 0.3 g
Colour Red
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.500 cm
Package 1 Width 2.000 cm
Package 1 Length 7.000 cm
Package 1 Weight 0.400 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 1.500 cm
Package 2 Width 2.000 cm
Package 2 Length 7.000 cm
Package 2 Weight 5.000 g
Unit Type of Package 3 S01
Number of Units in Package 3 900
Package 3 Height 15.000 cm
Package 3 Width 15.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 624.000 g
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months