This Application will be decommissioned as of January 7th 2025

NSYTRAB1040 |
Schneider-Electric
 
NSYTRAB1040 picture- web-product-data-sheet
NSYTRAB1040
Marking strip, Linergy TR, clip in type, 10mm, printed characters 31 to 40, printed horizontal, white, Set of 10
Schneider Electric
Characteristics
Main
Product name Linergy TR
Range Linergy
Product or component type Marking strip
Device short name TRA
Accessory / separate part category Marking accessory
Product compatibility Terminal block
Background colour White
Marking 31...40
Size 10 mm
Quantity per set Set of 10
Complementary
Type of marking Numeric
Colour of marking Black
Material Polyamide 6/6
Net weight 2.46 g
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.0 cm
Package 1 Width 15.0 cm
Package 1 Length 17.0 cm
Package 1 Weight 2.0 g
Unit Type of Package 2 BAG
Number of Units in Package 2 10
Package 2 Height 5.0 cm
Package 2 Width 15.0 cm
Package 2 Length 17.0 cm
Package 2 Weight 34.0 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Halogen content performance Halogen free plastic parts product