This Application will be decommissioned as of January 7th 2025

NSYTRAB610 |
Schneider-Electric
 
NSYTRAB610 picture- web-product-data-sheet
NSYTRAB610
Marking strip, Linergy TR, clip in type, 6mm, characters 1 to 10, printed horizontal, numeric, set of 10
Schneider Electric
Characteristics
Main
Product name Linergy TR
Range Linergy
Product or component type Marking strip
Device short name TRA
Accessory / separate part category Marking accessory
Product compatibility Terminal block
Background colour White
Marking 1...10
Size 6 mm
Quantity per set Set of 10
Complementary
Type of marking Numeric
Colour of marking Black
Material Polyamide 6/6
Net weight 1.4 g
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.500 cm
Package 1 Width 1.200 cm
Package 1 Length 6.200 cm
Package 1 Weight 1.300 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 1.000 cm
Package 2 Width 6.000 cm
Package 2 Length 14.000 cm
Package 2 Weight 16.000 g
Unit Type of Package 3 S04
Number of Units in Package 3 4800
Package 3 Height 30.000 cm
Package 3 Width 40.000 cm
Package 3 Length 60.000 cm
Package 3 Weight 8.421 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Halogen content performance Halogen free plastic parts product
Silicon free Yes
Take-back No