Schneider-Electric
 
NSYTRAB61100 picture- web-product-data-sheet
NSYTRAB61100
Marking strip, Linergy TR, clip in type, 6mm, 100 characters 1 to 100, printed horizontal, numeric
Schneider Electric
Characteristics
Main
Product name Linergy TR
Range Linergy
Product or component type Marking strip
Device short name TRA
Accessory / separate part category Marking accessory
Product compatibility Terminal block
Background colour White
Marking 1...100
Size 6 mm
Complementary
Type of marking Numeric
Colour of marking Black
Material Polyamide 6/6
Product weight 1.4 g
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.0 cm
Package 1 Width 5.0 cm
Package 1 Length 6.5 cm
Package 1 Weight 15.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 100
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.933 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Halogen content performance Halogen free plastic parts product
Silicon free Yes