Schneider-Electric
 
NSYTRAB6L1N picture- web-product-data-sheet
NSYTRAB6L1N
Marking strip, Linergy TR, clip in type, 6mm, characters N,L1,L2,L3,PE, printed horizontal, symbolic, Set of 10
Schneider Electric
Characteristics
Main
Product name Linergy TR
Range Linergy
Product or component type Marking strip
Device short name TRA
Accessory / separate part category Marking accessory
Product compatibility Terminal block
Background colour White
Marking N
L1 - L2 - L3
PE
Size 6 mm
Quantity per set Set of 10
Complementary
Type of marking Symbolic
Colour of marking Black
Material Polyamide 6/6
Product weight 1.07 g
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.500 cm
Package 1 Width 4.000 cm
Package 1 Length 7.000 cm
Package 1 Weight 1.500 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 1.500 cm
Package 2 Width 4.000 cm
Package 2 Length 7.000 cm
Package 2 Weight 16.000 g
Unit Type of Package 3 S03
Number of Units in Package 3 2500
Package 3 Height 30.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 4.468 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Halogen content performance Halogen free plastic parts product
Silicon free Yes