Schneider-Electric
 
NSYTRABCP3 picture- web-product-data-sheet
NSYTRABCP3
MARKING PAGE A4 WITH 488 CHARACTERS, 15X4MM, FOR NSYTRABCV CABLES COL
Schneider Electric
Characteristics
Main
Product name Linergy TR
Range Linergy
Product or component type Sheet of blank legend
Device short name TRA
Accessory / separate part category Marking accessory
Product compatibility Terminal block
Background colour Red
Size 15 x 4 mm
Quantity per set Set of 10
Complementary
Type of marking Blank
Cable cross section 2…8 mm²
Material Polyamide 6/6
Product weight 14.26 g
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5 cm
Package 1 Width 15 cm
Package 1 Length 17 cm
Package 1 Weight 14 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration