Schneider-Electric
 
NSYTRABCP5 picture- web-product-data-sheet
NSYTRABCP5
Marking card, Linergy TR, marking card with 50 characters, size 15x4mm, for NSYTRABCV cables collars, set of 10
Schneider Electric
Characteristics
Main
Product name Linergy TR
Range Linergy
Product or component type Marking card
Device short name TRA
Accessory / separate part category Marking accessory
Product compatibility Terminal block
Background colour White
Size 15 x 4 mm
Quantity per set Set of 10
Complementary
Type of marking Blank
Cable cross section 2…8 mm²
Material Polyamide 6/6
Product weight 10 g
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.000 cm
Package 1 Width 15.000 cm
Package 1 Length 17.000 cm
Package 1 Weight 10.000 g
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Halogen content performance Halogen free plastic parts product