Schneider-Electric
 
NSYTRABCV35 picture- web-product-data-sheet
NSYTRABCV35
Marking sleeve, Linergy TR, clip on, for cables with C.S.A. from 2.8mm to 5mm, set of 500
Schneider Electric
Characteristics
Main
Product name Linergy TR
Range Linergy
Product or component type Marking sleeve
Device short name TRA
Accessory / separate part category Marking accessory
Product compatibility Terminal block
Quantity per set Set of 500
Complementary
Material Polyamide 6/6
Product weight 0.45 g
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.600 cm
Package 1 Width 1.000 cm
Package 1 Length 1.600 cm
Package 1 Weight 0.200 g
Unit Type of Package 2 BB1
Number of Units in Package 2 500
Package 2 Height 3.000 cm
Package 2 Width 15.000 cm
Package 2 Length 18.000 cm
Package 2 Weight 137.000 g
Unit Type of Package 3 S01
Number of Units in Package 3 3500
Package 3 Height 15.000 cm
Package 3 Width 15.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 1.147 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations