This Application will be decommissioned as of January 7th 2025

NSYTRABFPV6 |
Schneider-Electric
 
NSYTRABFPV6 picture- web-product-data-sheet
NSYTRABFPV6
Marking card, Linergy TR, flat, 6mm, unprinted with 6 strips, 60 characters, White, set of 10
Schneider Electric
Characteristics
Main
Product name Linergy TR
Range Linergy
Product or component type Marking card
Device short name TRA
Accessory / separate part category Marking accessory
Product compatibility Terminal block
Background colour White
Marking Unmarked
Size 6 mm
Quantity per set Set of 10
Complementary
Type of marking Blank
Material Polyamide 6/6
Net weight 0.6 g
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.100 cm
Package 1 Width 8.000 cm
Package 1 Length 6.200 cm
Package 1 Weight 11.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 5.100 cm
Package 2 Width 8.000 cm
Package 2 Length 12.400 cm
Package 2 Weight 111.000 g
Unit Type of Package 3 S01
Number of Units in Package 3 110
Package 3 Height 15.000 cm
Package 3 Width 15.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 1.388 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Halogen content performance Halogen free plastic parts product
Take-back No