Schneider-Electric
 
NSYTRABPV6 picture- web-product-data-sheet
NSYTRABPV6
Marking card, Linergy TR, with 6 strips, 6mm, unprinted, 60 characters, white, Set of 10
Schneider Electric
Characteristics
Main
Product name Linergy TR
Range Linergy
Product or component type Marking card
Device short name TRA
Accessory / separate part category Marking accessory
Product compatibility Terminal block
Background colour White
Marking Unmarked
Size 6 mm
Quantity per set Set of 10
Complementary
Type of marking Blank
Material Polyamide 6/6
Product weight 1.57 g
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.500 cm
Package 1 Width 7.500 cm
Package 1 Length 12.000 cm
Package 1 Weight 14.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 5.000 cm
Package 2 Width 8.000 cm
Package 2 Length 12.500 cm
Package 2 Weight 156.000 g
Unit Type of Package 3 S03
Number of Units in Package 3 450
Package 3 Height 30.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 7.499 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration