Schneider-Electric
 
NSYTRAC162 picture- web-product-data-sheet
NSYTRAC162
Cover plate, Linergy TR, 2 points, 2.2mm width, for screw terminal NSYTRV162, grey, Set of 50
Schneider Electric
Characteristics
Main
Range Linergy
Product name Linergy TR
Product or component type Cover plate
Device short name TRA
Accessory / separate part category Insulation accessory
Product compatibility TRV screw terminal - passthrough terminal block, length = 55.5 mm
TRV screw terminal - protective earth terminal block, length = 55.5 mm
Thickness 2.2 mm
Complementary
Cable cross section 16 mm²
Number of connections 2
Number of measurement input 2
Quantity per set Set of 50
Net weight 3.5 g
Colour Grey
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.500 cm
Package 1 Width 5.000 cm
Package 1 Length 5.500 cm
Package 1 Weight 3.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 50
Package 2 Height 4.000 cm
Package 2 Width 17.000 cm
Package 2 Length 17.000 cm
Package 2 Weight 179.000 g
Unit Type of Package 3 S03
Number of Units in Package 3 1600
Package 3 Height 30.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 6.224 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months