Schneider-Electric
 
NSYTRACB103 picture- web-product-data-sheet
NSYTRACB103
Neutral link 10x3mm, L1m, 140A, copper, for terminal blocks NSYTRV42NE and NSYTRV62NE
Schneider Electric
Characteristics
Main
Range Linergy
Product name Linergy TR
Product or component type Neutral link
Device short name TRA
Accessory / separate part category Connection accessory
Product compatibility TRV screw terminal - blade disconnect terminal block
Size 10 x 3 mm
Length 1 m
Thickness 3 mm
Complementary
Number of connections 2
Number of measurement input 1
Material Copper
Mounting mode Withdrawable
Quantity per set Set of 10
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 8.0 cm
Package 1 Length 100.0 cm
Package 1 Weight 2.65 kg
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 4.0 cm
Package 2 Width 8.0 cm
Package 2 Length 100.0 cm
Package 2 Weight 26.5 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov