Schneider-Electric
 
NSYTRACE24 picture- web-product-data-sheet
NSYTRACE24
Cover plate, Linergy TR, 2 level, 2.2mm width, 4 points, for screw terminals NSYTRV24D, grey, Set of 50
Schneider Electric
Characteristics
Main
Range Linergy
Product name Linergy TR
Product or component type Cover plate
Device short name TRA
Accessory / separate part category Insulation accessory
Product compatibility TRV screw terminal terminal block, length = 69.9 mm
Thickness 2.2 mm
Complementary
Cable cross section 2.5 mm²
4 mm²
Number of connections 2
Number of measurement input 4
2
Quantity per set Set of 50
Product weight 2.2 g
Colour Grey
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.400 cm
Package 1 Width 5.800 cm
Package 1 Length 7.000 cm
Package 1 Weight 4.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 50
Package 2 Height 5.000 cm
Package 2 Width 12.500 cm
Package 2 Length 27.000 cm
Package 2 Weight 232.000 g
Unit Type of Package 3 S04
Number of Units in Package 3 1600
Package 3 Height 30.000 cm
Package 3 Width 40.000 cm
Package 3 Length 60.000 cm
Package 3 Weight 8.142 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months