This Application will be decommissioned as of January 7th 2025

NSYTRACH12 |
Schneider-Electric
 
NSYTRACH12 picture- web-product-data-sheet
NSYTRACH12
Cover plate, Linergy TR, 2.2mm width, 2 points, for hybride screw-idc terminals NSYTRH1, grey, Set of 50
Schneider Electric
Characteristics
Main
Range Linergy
Product name Linergy TR
Product or component type Cover plate
Device short name TRA
Accessory / separate part category Insulation accessory
Product compatibility TRH IDC terminal block
Thickness 2.2 mm
Complementary
Cable cross section 1.5 mm²
Number of connections 2
Number of measurement input 2
Quantity per set Set of 50
Net weight 2.4 g
Colour Grey
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5 cm
Package 1 Width 14 cm
Package 1 Length 14 cm
Package 1 Weight 2 g
Unit Type of Package 2 BAG
Number of Units in Package 2 50
Package 2 Height 5 cm
Package 2 Width 14 cm
Package 2 Length 14 cm
Package 2 Weight 122 g
Unit Type of Package 3 S01
Number of Units in Package 3 400
Package 3 Height 15 cm
Package 3 Width 15 cm
Package 3 Length 40 cm
Package 3 Weight 1.16 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Halogen content performance Halogen free plastic parts product