Schneider-Electric
 
NSYTRACP1 picture- web-product-data-sheet
NSYTRACP1
PROTECTION COVER FOR SCREW TERMINAL NSYTRV952B
Schneider Electric
Characteristics
Main
Range Linergy
Product name TR
Product or component type Cover
Device short name TRA
Accessory / separate part category Insulation accessory
Product compatibility TRV screw terminal - passthrough terminal block
Thickness 36.8 mm
Complementary
Cable cross section 95 mm²
Number of connections 2
Number of measurement input 0
Quantity per set Set of 10
Colour Yellow
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.3 cm
Package 1 Width 9.5 cm
Package 1 Length 32.2 cm
Package 1 Weight 40 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months