Schneider-Electric
 
NSYTRACP2 picture- web-product-data-sheet
NSYTRACP2
PROTECTION COVER FOR SCREW TERMINAL BLOCK NSYTRV1502BB
Schneider Electric
Characteristics
Main
Range Linergy
Product name TR
Product or component type Cover
Device short name TRA
Accessory / separate part category Insulation accessory
Product compatibility TRV screw terminal - passthrough terminal block
Thickness 43 mm
Complementary
Cable cross section 150 mm²
Number of connections 2
Number of measurement input 0
Quantity per set Set of 10
Colour Yellow
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.5 cm
Package 1 Width 11.5 cm
Package 1 Length 36 cm
Package 1 Weight 50 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months