Schneider-Electric
 
NSYTRACR102 picture- web-product-data-sheet
NSYTRACR102
Cover plate, Linergy TR, 2.2mm width, 2 points, for spring terminals NSYTRR102, grey, Set of 50
Schneider Electric
Characteristics
Main
Range Linergy
Product name Linergy TR
Product or component type Cover plate
Device short name TRA
Accessory / separate part category Insulation accessory
Product compatibility TRR spring terminal terminal block, length = 71.5 mm
Thickness 2.2 mm
Complementary
Cable cross section 10 mm²
Number of connections 2
Number of measurement input 2
Quantity per set Set of 50
Product weight 4.2 g
Colour Grey
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2 cm
Package 1 Width 20 cm
Package 1 Length 26 cm
Package 1 Weight 4 g
Unit Type of Package 2 BAG
Number of Units in Package 2 50
Package 2 Height 20 cm
Package 2 Width 2 cm
Package 2 Length 26 cm
Package 2 Weight 210 g
Unit Type of Package 3 S03
Number of Units in Package 3 1000
Package 3 Height 30 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 4.732 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months