This Application will be decommissioned as of January 7th 2025

NSYTRACR22BL |
Schneider-Electric
 
NSYTRACR22BL picture- web-product-data-sheet
NSYTRACR22BL
Cover plate, Linergy TR, 2.2mm width, 2 points, for spring terminals NSYTRR22, NS, blue, set of 50
Schneider Electric
Characteristics
Main
Range Linergy
Product name Linergy TR
Product or component type Cover plate
Device short name TRA
Accessory / separate part category Insulation accessory
Product compatibility TRR spring terminal terminal block, length = 48.5 mm
TRP push-in terminal block, length = 48.5 mm
Thickness 2.2 mm
Complementary
Cable cross section 2.5 mm²
Number of connections 2
Number of measurement input 2
Quantity per set Set of 50
Net weight 1.8 g
Colour Blue
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.0 cm
Package 1 Width 15.0 cm
Package 1 Length 17.0 cm
Package 1 Weight 2.0 g
Unit Type of Package 2 BAG
Number of Units in Package 2 50
Package 2 Height 5.0 cm
Package 2 Width 15.0 cm
Package 2 Length 17.0 cm
Package 2 Weight 101.0 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Halogen content performance Halogen free plastic parts product
Contractual warranty
Warranty 18 months