This Application will be decommissioned as of January 7th 2025

NSYTRACR42 |
Schneider-Electric
 
NSYTRACR42 picture- web-product-data-sheet
NSYTRACR42
Cover plate, Linergy TR, 2 points, 2.2mm width, for spring terminals NSYTRR42, 4mm², grey, Set of 50
Schneider Electric
Characteristics
Main
Range Linergy
Product name Linergy TR
Product or component type Cover plate
Device short name TRA
Accessory / separate part category Insulation accessory
Product compatibility TRR spring terminal terminal block, length = 56 mm
TRP push-in terminal block, length = 56 mm
Thickness 2.2 mm
Complementary
Cable cross section 4 mm²
Number of connections 2
Number of measurement input 2
Quantity per set Set of 50
Net weight 2.1 g
Colour Grey
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 10.000 cm
Package 1 Length 2.500 cm
Package 1 Weight 2.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 50
Package 2 Height 2.000 cm
Package 2 Width 20.000 cm
Package 2 Length 20.000 cm
Package 2 Weight 108.000 g
Unit Type of Package 3 S02
Number of Units in Package 3 800
Package 3 Height 15.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 2.068 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Halogen content performance Halogen free plastic parts product
Take-back No
Contractual warranty
Warranty 18 months